Series 2840 98 Shore "A" Ether-Based Heavy Duty Polyurethane Tubing
Tubing Products
Made in North America
Series |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Working Pressure at 70ºF (20ºC) |
Standard Lengths |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|
| 2840-MM04X100 | Size Code N/A MM04 | Nominal OD N/A 0.157 in4.0 mm | Nominal ID N/A 0.094 in2.4 mm | Nominal Wall N/A 0.031 in0.8 mm | Working Pressure at 70ºF (20ºC) N/A 200 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 0.7 lb |
| 2840-MM04X500 | Size Code N/A MM04 | Nominal OD N/A 0.157 in4.0 mm | Nominal ID N/A 0.094 in2.4 mm | Nominal Wall N/A 0.031 in0.8 mm | Working Pressure at 70ºF (20ºC) N/A 200 psi | Standard Lengths N/A 500 ft | Approx. Wt. per Pkg. N/A 3.5 lb |
| 2840-MM06X100 | Size Code N/A MM06 | Nominal OD N/A 0.236 in6.0 mm | Nominal ID N/A 0.157 in4.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70ºF (20ºC) N/A 180 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 1.3 lb |
| 2840-MM06X500 | Size Code N/A MM06 | Nominal OD N/A 0.236 in6.0 mm | Nominal ID N/A 0.157 in4.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70ºF (20ºC) N/A 180 psi | Standard Lengths N/A 500 ft | Approx. Wt. per Pkg. N/A 6.5 lb |
| 2840-MM08X100 | Size Code N/A MM08 | Nominal OD N/A 0.315 in8.0 mm | Nominal ID N/A 0.197 in5.0 mm | Nominal Wall N/A 0.059 in1.5 mm | Working Pressure at 70ºF (20ºC) N/A 175 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 2.6 lb |
| 2840-MM08X500 | Size Code N/A MM08 | Nominal OD N/A 0.315 in8.0 mm | Nominal ID N/A 0.197 in5.0 mm | Nominal Wall N/A 0.059 in1.5 mm | Working Pressure at 70ºF (20ºC) N/A 175 psi | Standard Lengths N/A 500 ft | Approx. Wt. per Pkg. N/A 13.0 lb |
| 2840-MM10X100 | Size Code N/A MM10 | Nominal OD N/A 0.394 in10.0 mm | Nominal ID N/A 0.256 in6.5 mm | Nominal Wall N/A 0.069 in1.75 mm | Working Pressure at 70ºF (20ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 3.9 lb |
| 2840-MM10X500 | Size Code N/A MM10 | Nominal OD N/A 0.394 in10.0 mm | Nominal ID N/A 0.256 in6.5 mm | Nominal Wall N/A 0.069 in1.75 mm | Working Pressure at 70ºF (20ºC) N/A 150 psi | Standard Lengths N/A 500 ft | Approx. Wt. per Pkg. N/A 19.5 lb |
| 2840-MM12X100 | Size Code N/A MM12 | Nominal OD N/A 0.472 in12.0 mm | Nominal ID N/A 0.315 in8.0 mm | Nominal Wall N/A 0.079 in2.00 mm | Working Pressure at 70ºF (20ºC) N/A 150 psi | Standard Lengths N/A 100 ft | Approx. Wt. per Pkg. N/A 5.3 lb |
| 2840-MM12X500 | Size Code N/A MM12 | Nominal OD N/A 0.472 in12.0 mm | Nominal ID N/A 0.315 in8.0 mm | Nominal Wall N/A 0.079 in2.00 mm | Working Pressure at 70ºF (20ºC) N/A 150 psi | Standard Lengths N/A 500 ft | Approx. Wt. per Pkg. N/A 26.5 lb |





