Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in North America
Unit of Measure

General Applications

General Applications

N/A
  • Transfer of air and fluids under severe conditions.
  • Feed and return lines.
  • Abrasive slurry transfer.
  • Granular transfer lines.
  • Robotics control lines.
  • Insulating sleeves.
  • Lubrication lines.
  • Metering pumps.

Construction

Construction

N/A Clear 95 Shore "A" Durometer ether-based polyurethane tubing in FDAP(7) and NSFP(9) clear material

Service Temperature Range

Service Temperature [Min]

N/A -40 ºC-40 ºF

Service Temperature [Max]

N/A 80 ºC175 ºF

Features and Advantages

Features and Advantages

N/A
  • Abrasion and cut resistance.
  • Good flex fatigue and resilience characteristics.
  • Excellent resistance to ozone, solvents and fuel.
  • Good resistance to hydrolysis.
  • Clear tubing* allows see-through convenience.
  • Complies with RMA's Class A designation for high oil resistance.
  • Silicone-free.
  • One-piece lengths.
  • Individually bagged self store assemblies are available.
  • RoHS compliant..
  • Phthalate Free!

Nominal Specifications

Size Code

N/A MM08

Nominal OD

N/A 0.315 in8.0 mm

Nominal ID

N/A 0.197 in5.0 mm

Nominal Wall

N/A 0.059 in1.5 mm

Working Pressure at 70ºF (20ºC)

N/A 175 psi

Standard Lengths

N/A 100 ft

Approx. Wt. per Pkg.

N/A 2.6 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Polyurethane Tubing

Color

N/A Clear

Material

N/A Polyurethane

Package Type

N/A Boxed Coil

Note

Note

N/A When exceptional oil and fuel resistance is needed, we suggest use of Series 2810 ester-based tubing which is RoHS(15) compliant

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The polyurethane material is listed under NSF Standards 51 and 61.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.