Two-Piece Fittings, Standard Inserts, US End Configurations - 45º O-Ring Flange SAE J518 Code 62 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 62 - A and C62SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0808-C624 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.25 in31.8 mm | C Cut-Off Factor N/A 46.6 mm | D Drop N/A 23.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.30 lb |
| A-0812-C624 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 67.2 mm | D Drop N/A 30.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.55 lb |
| A-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 71.4 mm | D Drop N/A 31.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.60 lb |
| A-1216-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 65.2 mm | D Drop N/A 33.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.78 lb |
| A-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 81.9 mm | D Drop N/A 36.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.94 lb |
| A-1620-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 78.4 mm | D Drop N/A 39.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.22 lb |
| A-2020-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 90.9 mm | D Drop N/A 40.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.65 lb |
| A-2024-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 93.6 mm | D Drop N/A 45.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.98 lb |
| A-2424-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 101.7 mm | D Drop N/A 45.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.43 lb |
| A-2432-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 106.4 mm | D Drop N/A 57.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.21 lb |
| A-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 129.7 mm | D Drop N/A 60.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 4.09 lb |





