Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 67.2 mm

D Drop

N/A 30.5 mm

Max. Working Pressure

N/A 6000 psi

Weight Per Each

N/A 0.55 lb

Type

N/A 45º O-Ring Flange SAE J518 Code 62

Connection Type

N/A Flange

Thread Type

N/A SAE Code 62 Flange

Angle

N/A 45 º