Two-Piece Fittings, Standard Inserts, US End Configurations - Split Flange Clamps SAE J518 Code 62 - 6000 PSI (2 Halves/Pieces per 1 Part) - C62SF Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 62 - A and C62SF Series
Bolts, washers and o-ring are not included.
Part Number |
Flange Size |
H |
K |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|
| C62SF-08 | Flange Size N/A 1/2 in | H N/A 9.1 mm | K N/A 40.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.35 lb |
| C62SF-12 | Flange Size N/A 3/4 in | H N/A 11.9 mm | K N/A 50.8 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.71 lb |
| C62SF-16 | Flange Size N/A 1 in | H N/A 13.9 mm | K N/A 57.2 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.43 lb |
| C62SF-20 | Flange Size N/A 1 1/4 in | H N/A 15.9 mm | K N/A 66.7 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.76 lb |
| C62SF-24 | Flange Size N/A 1 1/2 in | H N/A 18.3 mm | K N/A 79.4 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 3.09 lb |
| C62SF-32 | Flange Size N/A 2 in | H N/A 22.2 mm | K N/A 96.8 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 4.41 lb |





