Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Bolts, washers and o-ring are not included.
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Flange Size

N/A 1 1/2 in

H

N/A 18.3 mm

K

N/A 79.4 mm

Max. Working Pressure

N/A 6000 psi

Weight Per Each

N/A 3.09 lb

Type

N/A Split Flange

Thread Type

N/A SAE Code 62 Flange