Two-Piece Fittings, Standard Inserts, US End Configurations - O-Ring Flange SAE J518 Code 62 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 62 - A and C62SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0808-C62S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.25 in31.8 mm | C Cut-Off Factor N/A 46.6 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.50 lb |
| A-0812-C62S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 67.2 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.52 lb |
| A-1212-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 52.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.54 lb |
| A-1216-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 55.5 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.70 lb |
| A-1616-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 56.4 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.81 lb |
| A-1620-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in54.0 mm | C Cut-Off Factor N/A 63.4 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.08 lb |
| A-2020-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 83.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.45 lb |
| A-2024-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in63.5 mm | C Cut-Off Factor N/A 71.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.88 lb |
| A-2424-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 101.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.05 lb |
| A-2432-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in79.4 mm | C Cut-Off Factor N/A 76.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.87 lb |
| A-3232-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 76.0 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 3.53 lb |





