Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
Q Flange |
N/A 1.88 in47.6 mm |
C Cut-Off Factor |
N/A 55.5 mm |
Max. Working Pressure |
N/A 6000 psi |
Weight Per Each |
N/A 0.70 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Flange |
Thread Type |
N/A SAE Code 62 Flange |
Industry Standards/Certifications |
N/A SAE J518 |



