Two-Piece Fittings, Standard Inserts, US End Configurations - 30º O-Ring Flange SAE J518 Code 61 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 61 - A and C61SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-1212-C613 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 67.7 mm | D Drop N/A 12.0 mm | Weight Per Each N/A 0.62 lb |
| A-1216-C613 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 70.7 mm | D Drop N/A 12.0 mm | Weight Per Each N/A 0.74 lb |
| A-1616-C613 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 69.3 mm | D Drop N/A 12.0 mm | Weight Per Each N/A 0.84 lb |
| A-1620-C613 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 67.1 mm | D Drop N/A 12.0 mm | Weight Per Each N/A 0.93 lb |
| A-2020-C613 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 74.3 mm | D Drop N/A 12.0 mm | Weight Per Each N/A 1.10 lb |
| A-2024-C613 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 81.5 mm | D Drop N/A 13.0 mm | Weight Per Each N/A 1.26 lb |
| A-2424-C613 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 136.0 mm | D Drop N/A 23.0 mm | Weight Per Each N/A 1.90 lb |
| A-2432-C613 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 136.9 mm | D Drop N/A 29.5 mm | Weight Per Each N/A 2.54 lb |





