Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
Q Flange |
N/A 1.50 in38.1 mm |
C Cut-Off Factor |
N/A 67.7 mm |
D Drop |
N/A 12.0 mm |
Weight Per Each |
N/A 0.62 lb |
Industry Standards/Certifications |
N/A SAE J518 |
Type |
N/A 30º O-Ring Flange SAE J518 Code 61 |
Connection Type |
N/A Flange |
Thread Type |
N/A SAE Code 61 Flange |
Angle |
N/A 30 º |



