Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

D Drop

Weight Per Each

N/A 16 N/A 1 in25.4 mm N/A 1.75 in44.5 mm N/A 86.4 mm N/A 12.0 mm N/A 1.01 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.00 in50.8 mm N/A 100.6 mm N/A 16.0 mm N/A 1.29 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.38 in60.3 mm N/A 117.0 mm N/A 20.5 mm N/A 1.54 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.38 in60.3 mm N/A 133.5 mm N/A 22.0 mm N/A 1.79 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1