Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
Q Flange |
N/A 1.75 in44.5 mm |
C Cut-Off Factor |
N/A 86.4 mm |
D Drop |
N/A 12.0 mm |
Weight Per Each |
N/A 1.01 lb |
Industry Standards/Certifications |
N/A SAE J518 |
Type |
N/A 22º O-Ring Flange SAE J518 Code 61 |
Connection Type |
N/A Flange |
Thread Type |
N/A SAE Code 61 Flange |
Angle |
N/A 22 º |



