Two-Piece Fittings, Standard Inserts, US End Configurations - O-Ring Flange SAE J518 Code 61 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 61 - A and C61SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0808-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 41.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.25 lb |
| A-0812-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 42.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.35 lb |
| A-1212-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 42.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.43 lb |
| A-1216-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 50.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.56 lb |
| A-1616-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 51.4 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.75 lb |
| A-1620-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 53.9 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 0.77 lb |
| A-2020-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 55.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 0.94 lb |
| A-2024-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 58.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.12 lb |
| A-2424-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 58.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.27 lb |
| A-2432-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 70.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.98 lb |
| A-3232-C61S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 70.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.05 lb |
| A-4040-C61S | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.5 mm | Q Flange N/A 3.31 in84.1 mm | C Cut-Off Factor N/A 117.0 mm | Max. Working Pressure N/A 2500 psi | Weight Per Each N/A 2.30 lb |





