Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 40 |
Hose ID Size |
N/A 2 1/2 in63.5 mm |
Q Flange |
N/A 3.31 in84.1 mm |
C Cut-Off Factor |
N/A 117.0 mm |
Max. Working Pressure |
N/A 2500 psi |
Weight Per Each |
N/A 2.30 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Flange |
Industry Standards/Certifications |
N/A SAE J518 |



