Thermo-Duct™ Series TMOD Thermoplastic Rubber Ducting Hose
Thermo-Duct
Made in the USA.
Series |
ID |
Min. Bend Radius at 68°F |
Max. W.P. at 68°F |
Vacuum Rating at 68ºF |
Length/Ctn. |
Weight |
|---|---|---|---|---|---|---|
| TMOD200X25 | ID N/A 2 in50.8 mm | Min. Bend Radius at 68°F N/A 1.00 in | Max. W.P. at 68°F N/A 60 psi | Vacuum Rating at 68ºF N/A 27 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.22 lbs/ft |
| TMOD250X25 | ID N/A 2 1/2 in63.5 mm | Min. Bend Radius at 68°F N/A 1.5 in | Max. W.P. at 68°F N/A 60 psi | Vacuum Rating at 68ºF N/A 27 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.29 lbs/ft |
| TMOD300X25 | ID N/A 3 in76.2 mm | Min. Bend Radius at 68°F N/A 1.5 in | Max. W.P. at 68°F N/A 40 psi | Vacuum Rating at 68ºF N/A 27 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.30 lbs/ft |
| TMOD400X25 | ID N/A 4 in101.6 mm | Min. Bend Radius at 68°F N/A 1.5 in | Max. W.P. at 68°F N/A 40 psi | Vacuum Rating at 68ºF N/A 27 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.47 lbs/ft |
| TMOD500X25 | ID N/A 5 in127.0 mm | Min. Bend Radius at 68°F N/A 2.4 in | Max. W.P. at 68°F N/A 40 psi | Vacuum Rating at 68ºF N/A 24 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.61 lbs/ft |
| TMOD600X25 | ID N/A 6 in152.4 mm | Min. Bend Radius at 68°F N/A 2.8 in | Max. W.P. at 68°F N/A 40 psi | Vacuum Rating at 68ºF N/A 11 inHg | Length/Ctn. N/A 25 ft | Weight N/A 0.71 lbs/ft |
| TMOD800X25 | ID N/A 8 in203.2 mm | Min. Bend Radius at 68°F N/A 4.2 in | Max. W.P. at 68°F N/A 40 psi | Vacuum Rating at 68ºF N/A 16 inHg | Length/Ctn. N/A 25 ft | Weight N/A 1.62 lbs/ft |
| TMOD1000X25 | ID N/A 10 in254.0 mm | Min. Bend Radius at 68°F N/A 5.7 in | Max. W.P. at 68°F N/A 32 psi | Vacuum Rating at 68ºF N/A 16 inHg | Length/Ctn. N/A 25 ft | Weight N/A 1.86 lbs/ft |
| TMOD1200X25 | ID N/A 12 in304.8 mm | Min. Bend Radius at 68°F N/A 5 in | Max. W.P. at 68°F N/A 25 psi | Vacuum Rating at 68ºF N/A 14 inHg | Length/Ctn. N/A 25 ft | Weight N/A 2.05 lbs/ft |
| TMOD1400X25 | ID N/A 14 in355.6 mm | Min. Bend Radius at 68°F N/A 5 in | Max. W.P. at 68°F N/A 24 psi | Vacuum Rating at 68ºF N/A 9 inHg | Length/Ctn. N/A 25 ft | Weight N/A 2.20 lbs/ft |