Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

Features and Advantages

Features and Advantages

N/A
  • Thermoplastic Rubber (TPR) Material - Combines the Chemical resistant properties of PVC with the flexibility of rubber to handle a wide variety of ducting or light material handling applications, especially ones when high cycle strength is required.
  • Chemical Resistant - Excellent resistance to a wide variety of industrial chemicals. (CAUTION: Before using any hose, the user is responsible for determining it’s suitability for the intended application. Therefore, the user assumes all risk and responsibility for determining the suitability of any hose for handling any chemical or chemicals.)
  • Steel Wire Helix - Highly durable steel wire provides strength and allows for use at higher temperatures without risk of hose deformation. Wire can be grounded for static dissipation. (CAUTION: This product is designed to dissipate static electricity when the metal wire is physically extracted and securely connected to ground, through the fitting or by other means)
  • “Cold-Flex” Material - Hose remains flexible in sub-zero temperatures.

General Applications

General Applications

N/A
  • Chemical Vapor Exhausting (CAUTION: Before using any hose, the user is responsible for determining it’s suitability for the intended application. Therefore, the user assumes all risk and responsibility for determining the suitability of any hose for handling any chemical or chemicals.)
  • Ducting, Ventilation & Fume Removal
  • Dust Control
  • High Temperature Air Handling

Construction

Construction

N/A Thermoplastic Rubber (TPR) Hose with Steel Wire Helix.

Service Temperature Range

Service Temperature [Min]

N/A -51 ºC-60 ºF

Service Temperature [Max]

N/A 135 ºC275 ºF

Intermittent Service Temperature

N/A 149 ºC300 ºF

Nominal Specifications

ID

N/A 5 in127.0 mm

Min. Bend Radius at 68°F

N/A 2.4 in

Max. W.P. at 68°F

N/A 40 psi

Vacuum Rating at 68ºF

N/A 24 inHg

Length/Ctn.

N/A 25 ft

Weight

N/A 0.61 lbs/ft

Specifications

Brand

N/A FLEXAIR™

Type

N/A Ducting/Material Handling Hose

Series

N/A TMOD

Material

N/A Thermoplastic Rubber

Performance

N/A Chemical Resistance

Note

Note

N/A 50 Ft. lengths are available on special request. Contact Kuriyama customer service for pricing and lead time.

Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.