KH-STOPFUDIN-OP Series - Nipple Retention System Open 24° Cone Connectors (DIN)
Stopflex
An improved Stopflex retention system designed for DIN fittings. A highly engineered retention system that can be applied to hoses already installed.
Part Number |
∅ M |
∅ |
SP./TH |
L |
Package/Sell Qty |
Max Operating Pressure |
Cutting Plate |
|---|---|---|---|---|---|---|---|
| KH-STOPFUDIN1450P | ∅ M N/A M6 | ∅ N/A 0.571 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6525 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN170P | ∅ M N/A M6 | ∅ N/A 0.669 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6453 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN1850P | ∅ M N/A M6 | ∅ N/A 0.728 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN2050P | ∅ M N/A M6 | ∅ N/A 0.807 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN2250P | ∅ M N/A M6 | ∅ N/A 0.886 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN2450P | ∅ M N/A M6 | ∅ N/A 0.965 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN2650P | ∅ M N/A M6 | ∅ N/A 1.043 in | SP./TH N/A 0.079 in | L N/A 11.811 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A SMALL |
| KH-STOPFUDIN3050P | ∅ M N/A M6 | ∅ N/A 1.201 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN340P | ∅ M N/A M8 | ∅ N/A 1.339 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN3650P | ∅ M N/A M8 | ∅ N/A 1.437 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN4250P | ∅ M N/A M8 | ∅ N/A 1.673 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN4550P | ∅ M N/A M8 | ∅ N/A 1.791 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN490P | ∅ M N/A M8 | ∅ N/A 1.929 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 6090 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN5250P | ∅ M N/A M8 | ∅ N/A 2.067 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5583 psi | Cutting Plate N/A LARGE |
| KH-STOPFUDIN600P | ∅ M N/A M8 | ∅ N/A 2.362 in | SP./TH N/A 0.098 in | L N/A 17.717 in | Package/Sell Qty N/A 10 | Max Operating Pressure N/A 5075 psi | Cutting Plate N/A LARGE |





