Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An improved Stopflex retention system designed for DIN fittings. A highly engineered retention system that can be applied to hoses already installed.
Unit of Measure

Specifications

∅ M

N/A M6

N/A 0.807 in

SP./TH

N/A 0.079 in

L

N/A 11.811 in

Package/Sell Qty

N/A 10

Max Operating Pressure

N/A 6090 psi

Cutting Plate

N/A SMALL

Type

N/A Hose Retention System