Part Number |
Dash Size |
Hose ID |
Coupling Diameter Dash Size |
Coupling Diameter Size |
C Cut - Off Factor |
Weight |
|---|---|---|---|---|---|---|
| B-3232-SLLF | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | Coupling Diameter Dash Size N/A 32 | Coupling Diameter Size N/A 56 mm | C Cut - Off Factor N/A 60.7 mm | Weight N/A 3.48 lb |
| B-4048-SLLF | Dash Size N/A 40 | Hose ID N/A 2 1/2 in63.5 mm | Coupling Diameter Dash Size N/A 48 | Coupling Diameter Size N/A 76 mm | C Cut - Off Factor N/A 84.2 mm | Weight N/A 7.29 lb |