Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 40

Hose ID

N/A 2 1/2 in63.5 mm

Coupling Diameter Dash Size

N/A 48

Coupling Diameter Size

N/A 76 mm

C Cut - Off Factor

N/A 84.2 mm

Weight

N/A 7.29 lb