Available Dies - KCDH144 Series
Standard Volume Crimpers Dies
Die Number |
Crimp Range (mm) |
Closed Diameter |
Length |
Weight (lbs/ea) |
|---|---|---|---|---|
| KCDH144-103 | Crimp Range (mm) N/A 103.0 - 106.0 | Closed Diameter N/A 103 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-106 | Crimp Range (mm) N/A 106.0 - 111.0 | Closed Diameter N/A 106 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-111 | Crimp Range (mm) N/A 111.0 - 116.0 | Closed Diameter N/A 111 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-116 | Crimp Range (mm) N/A 116.0 - 121.0 | Closed Diameter N/A 116 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-121 | Crimp Range (mm) N/A 121.0 - 126.0 | Closed Diameter N/A 121 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-126 | Crimp Range (mm) N/A 126.0 - 131.0 | Closed Diameter N/A 126 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH144-131 | Crimp Range (mm) N/A 131.0 - 144.0 | Closed Diameter N/A 131 mm | Length N/A 130 mm | Weight (lbs/ea) N/A 12.5 |





