Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FOR KC3-H144 AND KC3-H170 SERIES CRIMPERS ONLY

Optional Accessories Promotion

Optional Accessories Promotion

Unit of Measure

Specifications

Type

N/A Crimper Dies

Use With

N/A KC3-H144, KC3-H170

Nominal Specifications

Crimp Range (mm)

N/A 103.0 - 106.0

Closed Diameter

N/A 103 mm

Length

N/A 130 mm

Weight (lbs/ea)

N/A 12.5