Available Dies - KCDH119 Series
Standard Volume Crimpers Dies
Die Number |
Crimp Range (mm) |
Closed Diameter |
Length |
Weight (lbs/ea) |
|---|---|---|---|---|
| KCDH119-6 | Crimp Range (mm) N/A 6.0 - 8.0 | Closed Diameter N/A 6.0 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-8 | Crimp Range (mm) N/A 8.0 - 10.0 | Closed Diameter N/A 8.0 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-10 | Crimp Range (mm) N/A 10.0 - 12.0 | Closed Diameter N/A 10.0 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-12 | Crimp Range (mm) N/A 12.0 - 14.0 | Closed Diameter N/A 12 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-14 | Crimp Range (mm) N/A 14.0 - 16.0 | Closed Diameter N/A 14 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-16 | Crimp Range (mm) N/A 16.0 - 19.0 | Closed Diameter N/A 16 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-19 | Crimp Range (mm) N/A 19.0 - 22.0 | Closed Diameter N/A 19 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 11.7 |
| KCDH119-22 | Crimp Range (mm) N/A 22.0 - 25.0 | Closed Diameter N/A 22 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 12.2 |
| KCDH119-25 | Crimp Range (mm) N/A 25.0 - 29.0 | Closed Diameter N/A 25 mm | Length N/A 60 mm | Weight (lbs/ea) N/A 12.0 |
| KCDH119-29 | Crimp Range (mm) N/A 29.0 - 34.0 | Closed Diameter N/A 29 mm | Length N/A 70 mm | Weight (lbs/ea) N/A 12.0 |
| KCDH119-31 | Crimp Range (mm) N/A 31.0 - 36.0 | Closed Diameter N/A 31.0 mm | Length N/A 70 mm | Weight (lbs/ea) N/A 12.0 |
| KCDH119-34 | Crimp Range (mm) N/A 34.0 - 38.0 | Closed Diameter N/A 34 mm | Length N/A 70 mm | Weight (lbs/ea) N/A 12.0 |
| KCDH119-38 | Crimp Range (mm) N/A 38.0 - 42.0 | Closed Diameter N/A 38 mm | Length N/A 85 mm | Weight (lbs/ea) N/A 12.0 |
| KCDH119-42 | Crimp Range (mm) N/A 42.0 - 46.0 | Closed Diameter N/A 42 mm | Length N/A 85 mm | Weight (lbs/ea) N/A 15.5 |
| KCDH119-46 | Crimp Range (mm) N/A 46.0 - 50.0 | Closed Diameter N/A 46 mm | Length N/A 95 mm | Weight (lbs/ea) N/A 16.5 |
| KCDH119-50 | Crimp Range (mm) N/A 50.0 - 54.0 | Closed Diameter N/A 50 mm | Length N/A 95 mm | Weight (lbs/ea) N/A 15.5 |
| KCDH119-54 | Crimp Range (mm) N/A 54.0 - 58.0 | Closed Diameter N/A 54 mm | Length N/A 95 mm | Weight (lbs/ea) N/A 15.5 |
| KCDH119-54x110 | Crimp Range (mm) N/A 54.0 - 58.0 | Closed Diameter N/A 54 mm | Length N/A 110 mm | Weight (lbs/ea) N/A 15.5 |
| KCDH119-58 | Crimp Range (mm) N/A 58.0 - 63.0 | Closed Diameter N/A 58 mm | Length N/A 95 mm | Weight (lbs/ea) N/A 14.5 |
| KCDH119-60x110 | Crimp Range (mm) N/A 60.0 - 63.0 | Closed Diameter N/A 63 mm | Length N/A 110 mm | Weight (lbs/ea) N/A 14.5 |
| KCDH119-63 | Crimp Range (mm) N/A 63.0 - 69.0 | Closed Diameter N/A 69 mm | Length N/A 100 mm | Weight (lbs/ea) N/A 14.5 |
| KCDH119-63x120 | Crimp Range (mm) N/A 63.0 - 69.0 | Closed Diameter N/A 69 mm | Length N/A 120 mm | Weight (lbs/ea) N/A 14.5 |
| KCDH119-69 | Crimp Range (mm) N/A 69.0 - 73.0 | Closed Diameter N/A 73 mm | Length N/A 100 mm | Weight (lbs/ea) N/A 13.5 |
| KCDH119-73x120 | Crimp Range (mm) N/A 73.0 - 77.0 | Closed Diameter N/A 77 mm | Length N/A 120 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH119-77 | Crimp Range (mm) N/A 77.0 - 86.0 | Closed Diameter N/A 86 mm | Length N/A 120 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH119-86 | Crimp Range (mm) N/A 86.0 - 90.0 | Closed Diameter N/A 90 mm | Length N/A 120 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH119-90 | Crimp Range (mm) N/A 90.0 - 96.0 | Closed Diameter N/A 96 mm | Length N/A 150 mm | Weight (lbs/ea) N/A 12.5 |
| KCDH119-96 | Crimp Range (mm) N/A 96.0 - 103.0 | Closed Diameter N/A 103 mm | Length N/A 120 mm | Weight (lbs/ea) N/A 12.5 |





