Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FOR KC1-H130, KC3-H130, KC1-H135, KC3-H135, KC3-H144 AND KC3-H170 SERIES CRIMPERS

Optional Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Unit of Measure

Specifications

Type

N/A Crimper Dies

Use With

N/A KC1-H130, KC3-H130, KC1-H135, KC3-H135, KC3-H144, KC3-H174

Nominal Specifications

Crimp Range (mm)

N/A 14.0 - 16.0

Closed Diameter

N/A 14 mm

Length

N/A 60 mm

Weight (lbs/ea)

N/A 11.7