Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 400 ft N/A 112 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 500 ft N/A 140 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 600 ft N/A 168 lbs
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 800 ft N/A 224 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 200 ft N/A 80 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 300 ft N/A 120 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 400 ft N/A 160 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 500 ft N/A 200 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 600 ft N/A 240 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 600 ft N/A 240 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 700 ft N/A 280 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 800 ft N/A 320 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 900 ft N/A 370 lbs
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 1000 ft N/A 400 lbs
N/A 20 N/A 1 1/4 in N/A 1 1/4-11 1/2 N/A 2500 psi N/A 400 ft N/A 241 lbs
N/A 20 N/A 1 1/4 in N/A 1 1/4-11 1/2 N/A 2500 psi N/A 500 ft N/A 295 lbs
N/A 20 N/A 1 1/4 in N/A 1 1/4-11 1/2 N/A 2500 psi N/A 600 ft N/A 354 lbs
N/A 20 N/A 1 1/4 in N/A 1 1/4-11 1/2 N/A 2500 psi N/A 800 ft N/A 580 lbs
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1