Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
Unit of Measure

Specifications

Brand

N/A Piranha®

Size Code

N/A 20

Hose ID

N/A 1 1/4 in

Male NPTF Nom. Thread Size

N/A 1 1/4-11 1/2

Working Press. (Max.)

N/A 2500 psi

Assembled Length

N/A 400 ft

Wt. Per Pkg.

N/A 241 lbs

Hose Cover Color

N/A Orange

Type

N/A Hose Assemblies

End Type A

N/A Male NPTF