Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow polyolefin tube, single high tensile synthetic fiber braid reinforcement and abrasion resistant orange polyether-urethane cover.

Made in The USA.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Operating Pressure

Min. Burst Pressure

Min. Bend Radius

Weight

N/A 5/8 in16.0 mm N/A 0.96 in24.4 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 4.00 in101.6 mm N/A 0.19 lbs/ft
N/A 3/4 in19.1 mm N/A 1.18 in30.0 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 5.00 in127.0 mm N/A 0.28 lbs/ft
N/A 1 in25.4 mm N/A 1.46 in37.1 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 6.00 in152.4 mm N/A 0.40 lbs/ft
N/A 1 1/4 in32.0 mm N/A 1.80 in45.7 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 8.00 in203.2 mm N/A 0.59 lbs/ft
N/A 1 1/2 in38.1 mm N/A 2.18 in55.4 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 15.00 in381.0 mm N/A 0.94 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1