Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow polyolefin tube, single high tensile synthetic fiber braid reinforcement and abrasion resistant orange polyether-urethane cover.

Made in The USA.
Unit of Measure

General Applications

General Applications

N/A
  • High Pressure Sewer Cleaning - Applications for commercial, industrial and residential.
  • Tight Pipe Bends - Slick, Slither® cover affords an easier handling hose to get the job done.

Construction

Inner Tube

N/A Yellow seamless thermoplastic tube.

Reinforcement

N/A High Tensile One or Two Synthetic Fiber Braids

Cover

N/A Polyurethane abrasion resistant. (Standard)

Features and Advantages

Features and Advantages

N/A
  • Materials - Constructed to provide rugged and reliable service under the most severe and demanding conditions.
  • Yellow Color Tube - Assures the user that they are using a WASTEC designated Piranha® Hose Product.
  • Polyolefin or Seamless Thermoplastic Tube - Provides maximum resistance to hydrolysis.
  • High Tensile One or Two Synthetic Fiber Braids - Contributes to low volumetric expansion and eliminates loss of strength from moisture absorption.
  • Abrasion Resistant Polyurethane - Polyurethane cover provides exceptional cut, abrasion and fungus resistance.
  • Slither® Cover - Cover is ultra slippery; allows hose to maneuver around and through difficult sewer bends.
  • End Fittings - Hoses are assembled Male X Male NPT threads as a standard, but other thread configurations are available.
  • Slither® - Polyurethane-low coefficient of friction. (Optional)
  • Pressure Testing - All Piranha Sewer Hoses are 100% pressure tested.

Lengths

Lengths

N/A
  • Standard Lengths - Continually leading to create, establish and stock industry standard lengths.
  • Custom Lengths - Available and made to order.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 150 ºF66 ºC

Nominal Specifications

ID

N/A 1 in25.4 mm

OD

N/A 1.46 in37.1 mm

Max. Operating Pressure

N/A 2500 psi172.4 bar

Min. Burst Pressure

N/A 6250 psi430.9 bar

Min. Bend Radius

N/A 6.00 in152.4 mm

Weight

N/A 0.40 lbs/ft

Specifications

Brand

N/A Piranha®

Size Code

N/A 16

Series

N/A SPOR

Type

N/A Sewer Cleaning Hose

Hose Cover Color

N/A Orange

Material

N/A Yellow Polyolefin Tube/Polyether-Urethane Cover

Style

N/A Braided

Performance

N/A High Tensile