Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 400 ft N/A 112 lb
N/A 12 N/A 3/4 in N/A 3/4-14 N/A 2500 psi N/A 500 ft N/A 140 lb
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 400 ft N/A 160 lb
N/A 16 N/A 1 in N/A 1-11 1/2 N/A 2500 psi N/A 500 ft N/A 200 lb
N/A 20 N/A 1 1/4 in N/A 1 1/4-11 1/2 N/A 2500 psi N/A 500 ft N/A 295 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1