Made In the USA
Unit of Measure
Specifications
Brand |
N/A Piranha® |
Size Code |
N/A 20 |
Hose ID |
N/A 1 1/4 in |
Male NPTF Nom. Thread Size |
N/A 1 1/4-11 1/2 |
Working Press. (Max.) |
N/A 2500 psi |
Assembled Length |
N/A 500 ft |
Wt. Per Pkg. |
N/A 295 lb |
Type |
N/A Sewer Cleaning Hose Assembly |
Cover Color |
N/A Orange |
Thread Type |
N/A Male NPTF |
Series |
N/A SLSPOR |



