Stainless Steel Part DC Dust Caps
SS316 Stainless Steel Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Item # |
Size |
PSI Rating at 70 oF (+21oC) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SS-DC050 | Size N/A 1/2 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 0.25 lb | Standard Carton N/A 50 |
| SS-DC075 | Size N/A 3/4 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 0.36 lb | Standard Carton N/A 25 |
| SS-DC100 | Size N/A 1 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 0.54 lb | Standard Carton N/A 25 |
| SS-DC125 | Size N/A 1 1/4 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 1.30 lb | Standard Carton N/A 20 |
| SS-DC150 | Size N/A 1 1/2 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 1.46 lb | Standard Carton N/A 25 |
| SS-DC200 | Size N/A 2 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 250 psi | Weight Each N/A 1.78 lb | Standard Carton N/A 20 |
| SS-DC250 | Size N/A 2 1/2 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 150 psi | Weight Each N/A 2.38 lb | Standard Carton N/A 12 |
| SS-DC300 | Size N/A 3 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 150 psi | Weight Each N/A 3.04 lb | Standard Carton N/A 8 |
| SS-DC400 | Size N/A 4 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 150 psi | Weight Each N/A 5.02 lb | Standard Carton N/A 6 |
| SS-DC500 | Size N/A 5 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 75 psi | Weight Each N/A 7.35 lb | Standard Carton N/A 4 |
| SS-DC600 | Size N/A 6 in | PSI Rating at 70 oF (+21oC) N/A A666/316 | ASTM Specification N/A 75 psi | Weight Each N/A 9.92 lb | Standard Carton N/A 2 |





