GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for material and interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Unit of Measure
Features and Benefits
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Stainless Steel
Stainless Steel |
N/A Stainless steel is widely used for manufacturing fittings due to its strength, corrosion resistance, and ability to withstand extreme temperatures. This combination of properties makes stainless steel the ideal option for food and beverage applications, which entail frequent, high temperature sanitation protocols. However, their durability and corrosion resistance also lend themselves to marine, oil and gas, and similarly demanding environments. |
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 4 in |
PSI Rating at 70 oF (+21oC) |
N/A A666/316 |
ASTM Specification |
N/A 150 psi |
Weight Each |
N/A 5.02 lb |
Standard Carton |
N/A 6 |
Package Type |
N/A Each |
Type |
N/A Quick-Acting Coupling |
Style |
N/A Part DC Dust Caps |
Material |
N/A Stainless Steel |
Handles Material |
N/A Type 316 Stainless Steel |
Gaskets Material |
N/A Buna-N |
Pull Rings Material |
N/A Type 304 Stainless Steel |
Safety Clips Material |
N/A Type 304 Stainless Steel |
Handle Pins Material |
N/A Type 304 Stainless Steel |



