Male Ball x Square Hole Strainer (Type B) (Includes Locking Lever Ring) SLB-MSHS Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-MSHS400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 12.96 lb | Standard Carton N/A 1 |
| SLB-MSHS600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 23.58 lb | Standard Carton N/A 1 |
| SLB-MSHS800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 35.27 lb | Standard Carton N/A 1 |