Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

822353217672
Unit of Measure

Nominal Specifications

Size

N/A 6 in

PSI Rating at 70oF

N/A 175 psi

Weight Each

N/A 23.58 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Male Ball x Square Hole Strainer (Type B)