Male Ball Plug (Type B) (Includes Locking Lever Ring) SLB-MPLG Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-MPLG200 | Size N/A 2 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 1.52 lb | Standard Carton N/A 1 |
| SLB-MPLG300 | Size N/A 3 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 2.98 lb | Standard Carton N/A 1 |
| SLB-MPLG400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 6.33 lb | Standard Carton N/A 1 |
| SLB-MPLG600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 12.66 lb | Standard Carton N/A 1 |
| SLB-MPLG800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 19.88 lb | Standard Carton N/A 1 |
| SLB-MPLG1200 | Size N/A 12 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 48.72 lb | Standard Carton N/A 1 |