Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 6 in

PSI Rating at 70oF

N/A 175 psi

Weight Each

N/A 12.66 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Male Ball Plug (Type B)

Note

Note

N/A 12" size includes Locking Ring, requires Lever Assist Bar (Type A) to couple (SLA-LV)