Safety Pin (Type B) SLB-SP Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SLB-SP200 | Size N/A 2 in | Weight Each N/A 0.03 lb | Standard Carton N/A 25 |
| SLB-SP300 | Size N/A 3 in | Weight Each N/A 0.03 lb | Standard Carton N/A 25 |
| SLB-SP400 | Size N/A 4 in | Weight Each N/A 0.06 lb | Standard Carton N/A 25 |
| SLB-SP600 | Size N/A 6 in8 in | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| SLB-SP1000 | Size N/A 10 in12 in | Weight Each N/A 0.15 lb | Standard Carton N/A 10 |