Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 4 in

Weight Each

N/A 0.06 lb

Standard Carton

N/A 25

Specifications

Brand

N/A Kuriyama

Type

N/A Safety Pin (Type B)