Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 2 in N/A 290 psi N/A 1.01 lb N/A 1
N/A 3 in N/A 290 psi N/A 2.31 lb N/A 1
N/A 4 in N/A 217 psi N/A 4.45 lb N/A 1
N/A 6 in N/A 175 psi N/A 9.30 lb N/A 1
N/A 8 in N/A 175 psi N/A 13.49 lb N/A 1
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1