Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 2 in

PSI Rating at 70oF

N/A 290 psi

Weight Each

N/A 1.01 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Locking Lever Ring (Type B)