Male Ball x Hose Shank (Type A) (Includes Connection Ring) SLA-MH Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLA-MH1000 | Size N/A 10 in | PSI Rating at 70oF N/A 72 psi | Weight Each N/A 29.00 lb | Standard Carton N/A 1 |
| SLA-MH1200 | Size N/A 12 in | PSI Rating at 70oF N/A 72 psi | Weight Each N/A 43.85 lb | Standard Carton N/A 1 |