Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 12 in

PSI Rating at 70oF

N/A 72 psi

Weight Each

N/A 43.85 lb

Standard Carton

N/A 1

Specifications

Type

N/A Male Ball x Hose Shank (Type A)

Note

Note

N/A Other sizes available upon request. Contact Kuriyama Customer Service for details.