Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Standard Length

Weight

N/A 1/2 in13 mm N/A 0.98 in25 mm N/A 20 bar300 psi N/A 100 ft N/A 0.30 lbs/ft
N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 20 bar300 psi N/A 100 ft N/A 0.46 lbs/ft
N/A 1 in25 mm N/A 1.46 in37 mm N/A 20 bar300 psi N/A 100 ft N/A 0.56 lbs/ft
N/A 1 1/4 in32 mm N/A 1.81 in46 mm N/A 20 bar300 psi N/A 100 ft N/A 0.82 lbs/ft
N/A 1 1/2 in38 mm N/A 2.13 in54 mm N/A 20 bar300 psi N/A 100 ft N/A 0.98 lbs/ft
N/A 2 in51 mm N/A 2.64 in67 mm N/A 20 bar300 psi N/A 100 ft N/A 1.26 lbs/ft
N/A 2 1/2 in63 mm N/A 3.19 in81 mm N/A 20 bar300 psi N/A 100 ft N/A 1.55 lbs/ft
N/A 3 in76 mm N/A 3.78 in96 mm N/A 20 bar300 psi N/A 100 ft N/A 2.15 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1