Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • To convey cooling water to furnace doors in steel mills, glass plants, foundries
  • Where the hose is subjected to high temperatures and splashes of white‑hot molten metals or glass

Construction

Tube

N/A White EPDM, non-conductive

Reinforcement

N/A High tensile textile cords

Cover

N/A Beige EPDM - fire and heat resistant, non-conductive resin-coated dust-free fiberglass cover

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range

N/A

Tube: -40°F (-40°C) to +248°F (+120°C)

Cover: -40°F (-40°C) to +1000°F (up to +540°C)

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.22 in31 mm

Max. Working Pressure

N/A 20 bar300 psi

Standard Length

N/A 100 ft

Weight

N/A 0.46 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T957LL

Type

N/A Specialty Hose

Style

N/A Furnace Door Coolant Hose

Note

Note

N/A
    ⓘ Special order, minimums required. Contact your nearest KOA warehouse location for more information.
    Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplingsim and Accessories Catalog for type — KOA.link/K0A-Couplings-Catalog