T146AK - 1000 PSI Mine Spray Hose
Specialty Hoses Industrial Rubber Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68 oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T146AK075X100 | ID N/A 3/4 in19 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 3 3/4 in | Standard Length N/A 100 ft | Weight N/A 0.45 lbs/ft |
| T146AK075X50 | ID N/A 3/4 in19 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 3 3/4 in | Standard Length N/A 50 ft | Weight N/A 0.45 lbs/ft |
| T146AK100X100 | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.58 lbs/ft |
| T146AK100X50 | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.58 lbs/ft |
| T146AK125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.61 in41 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 6 1/4 in | Standard Length N/A 100 ft | Weight N/A 0.75 lbs/ft |
| T146AK125X50 | ID N/A 1 1/4 in32 mm | OD N/A 1.61 in41 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 6 1/4 in | Standard Length N/A 50 ft | Weight N/A 0.75 lbs/ft |
| T146AK150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.08 lbs/ft |
| T146AK150X50 | ID N/A 1 1/2 in38 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 7 1/2 in | Standard Length N/A 50 ft | Weight N/A 1.08 lbs/ft |
| T146AK200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.47 lbs/ft |
| T146AK200X50 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 1000 psi70 bar | Min. Bending Radius at 68 oF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.47 lbs/ft |



