Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Black Extruded SBR/NBR blend - oil mist resistant |
Reinforcement |
N/A High tensile steel wire braids |
Cover |
N/A Yellow SBR/NBR blend - abrasion, ozone, hydrocarbon and fire resistant - pin pricked |
Service Temperature Range
Service Temperature Range [Min] |
N/A -22 ºF-30 ºC |
Service Temperature Range [Max] |
N/A 200 ºF90 ºC |
Branding
Branding |
N/A ALFAGOMMA - ITALY -146 - 70 BAR (1000 PSI) MINE SPRAY MSHA IC - I 52/6 (embossed) |
Nominal Specifications
ID |
N/A 1 in25 mm |
OD |
N/A 1.34 in34 mm |
Max. Working Pressure |
N/A 1000 psi70 bar |
Min. Bending Radius at 68 ºF |
N/A 5 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.58 lbs/ft |



