Piranhaflex™ Series PF344LMT Low Moisture Transmission Hose
Speciality Hoses
Made in the USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF344LMT-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.50 in12.7 mm | Max. Working Pressure N/A 2750 psi | Min. Bending Radius N/A 2.5 in63.5 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |
| PF344LMT-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.65 in16.5 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 3.0 in76.2 mm | Weight N/A 0.11 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-06 |
| PF344LMT-08-250R | Size Code N/A 08 | ID N/A 1/2 in13.1 mm | OD N/A 0.83 in21.1 mm | Max. Working Pressure N/A 2000 psi | Min. Bending Radius N/A 4.0 in101.6 mm | Weight N/A 0.16 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-08 |
| PF344LMT-12-250R | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.18 in30.0 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 5.0 in127.0 mm | Weight N/A 0.28 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-12 |
| PF344LMT-16-250R | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.46 in37.1 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 6.0 in152.4 mm | Weight N/A 0.40 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-16 |





