Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Conveying urethane foam components
  • Deionized water transfer
  • Distilled water transfer
  • Pure water transfer
  • Low moisture transmission applications

Construction

Tube

N/A Polyolefin

Reinforcement

N/A Braided, high tensile strength fibers

Cover

N/A Abrasion resistant polyurethane

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +160°F (+71.1°C)

Features and Advantages

Features and Advantages

N/A
  • Transmission Resistant - Specially formulated tube minimizes extraction of particulates and minimizes moisture transmission while in service.
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 37% lighter weight than similar rubber hoses.

Approved Fittings

Approved Fittings

N/A
  • P Series One-Piece Carbon Steel
  • P Series One-Piece Stainless
  • A Series Two-Piece (PFR or AFX ferrule)

Packaging

Packaging

N/A
  • Boxed 250' long reels
  • Maximum two pieces per 250' reel, minimum 50' piece length

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.7 mm

OD

N/A 0.65 in16.5 mm

Max. Working Pressure

N/A 2250 psi

Min. Bending Radius

N/A 3.0 in76.2 mm

Weight

N/A 0.11 lbs/ft

Coupling Recommendations One-Piece Carbon Steel

N/A P-06XX-XXXX

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A PFR-06

Specifications

Brand

N/A Piranhaflex™

Series

N/A PF344LMT

Type

N/A Low Moisture Transmission Hose

Compliance Details

Compliance Details

N/A
Compliances Size
REACH All sizes