Piranhaflex™ Series PF321TC Tank Charge-Compressor to Tank Fill Hose
Speciality Hoses
Made in the USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF321TC-03-250R | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.400 in10.2 mm | Max. Working Pressure N/A 6000 psi | Min. Bending Radius N/A 1.50 in38.1 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A P-03XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-03 |
| PF321TC-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.485 in12.3 mm | Max. Working Pressure N/A 6000 psi | Min. Bending Radius N/A 2.00 in50.8 mm | Weight N/A 0.07 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |





