Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Compressed breathing air
  • Stationary applications as a fill tank for breathing air tanks

Construction

Tube

N/A Copolyester

Reinforcement

N/A Braided aramid fiber reinforcement

Cover

N/A Pin pricked, abrasion resistant, conductive polyurethane

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +150°F (+65.5°C)

Features and Advantages

Features and Advantages

N/A
  • CGA Compliant - Meets CGA Grade E Air Breathing Standards. Overall air quality depends on all system components.
  • Extraction Resistant - Specially formulated tube minimizes extraction of particulates while in service.
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 37% lighter weight than similar rubber hoses.
  • Pin Pricked Cover - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

Approved Fittings

Approved Fittings

N/A
  • P Series One-Piece Carbon Steel
  • P Series One-Piece Stainless
  • A Series Two-Piece (PFR ferrule)

Packaging

Packaging

N/A
  • Boxed 250' long reels
  • Maximum two pieces per 250' reel, minimum 50' piece length

Nominal Specifications

Size Code

N/A 03

ID

N/A 3/16 in4.8 mm

OD

N/A 0.400 in10.2 mm

Max. Working Pressure

N/A 6000 psi

Min. Bending Radius

N/A 1.50 in38.1 mm

Weight

N/A 0.06 lbs/ft

Coupling Recommendations One-Piece Stainless Steel

N/A P-03XX-XXXX-SS

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A PFR-03

Specifications

Brand

N/A Piranhaflex™

Series

N/A PF321TC

Type

N/A Tank Charge-Compressor to Tank Fill Hose

Note

Note

N/A
  • NOT for use with explosive gases such as pure oxygen and hydrogen.
  • NOT for use between regulator and breathing mask.

Compliance Details

Compliance Details

N/A
Compliances Size
CGA* All sizes
REACH All sizes
*Grade E Breathing Air Standards